Name of the drive object to be read in the driver amplifier (P-AXIS-00731)
P-AXIS-00731 | Name of the drive object to be read in the driver amplifier | |
Description | If the name of the drive object is different for read and write access, the name of the drive object to be read can also be specified here. If no value is specified here, the controller uses the name of the object in P-AXIS-00721 for read and write. | |
Parameter | antr.fixed_stop.drive_ident[i].rd_ident | |
Data type | STRING | |
Data range | Maximum of 29 characters | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | * | |
Drive types | SERCOS, CANopen | |
Remarks | * Note: The default value of variables is a blank string. | |