Minimum permissible output value (P-AXIS-00726)
P-AXIS-00726 | Minimum permissible output value | |
Description | This parameter defines the minimum permissible output value. If the value specified in the configuration lists or in the NC program undershoots the set limit, it is automatically limited to the minimum value. No error message is then output. If P-AXIS-00726 is configured, the parameter value must be greater than P-AXIS-00725, otherwise the warning P-ERR-70385 is output and the values are swapped. No value limit takes place by default. Irrespective of this parameter setting, a value range check always takes place with the specified data type P-AXIS-00722. If an overflow is detected, the controller outputs the error message P-ERR-70384. | |
Parameter | antr.fixed_stop.drive_ident[i].min_limit | |
Data type | REAL64 | |
Data range | Dependent on P-AXIS-00722 and P-AXIS-00724 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 1.000000e+199 | |
Drive types | SERCOS, CANopen | |
Remarks | By default no limit is active; the limit is disabled at a value of 1.000000e+199. | |