Maximum permissible output value (P-AXIS-00725)
P-AXIS-00725 | Maximum permissible output value | |
Description | This parameter defines the maximum permissible output value. If the value specified in the configuration lists or in the NC program overshoots the set limit, it is automatically limited to the maximum value. No error message is then output. If P-AXIS-00725 is configured, P-AXIS-00726 must be less than this parameter, otherwise the warning P-ERR-70385 is output and the values are swapped. No value limit takes place by default. Irrespective of this parameter setting, a value range check always takes place with the specified data type P-AXIS-00722. If an overflow is detected, the controller outputs the error message P-ERR-70384. | |
Parameter | antr.fixed_stop.drive_ident[i].max_limit | |
Data type | REAL64 | |
Data range | Dependent on P-AXIS-00722 and P-AXIS-00724 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 1.000000e+199 | |
Drive types | SERCOS, CANopen | |
Remarks | By default no limit is active; the limit is disabled at a value of 1.000000e+199. | |