Data type of the data to be transmitted (P-AXIS-00722)
P-AXIS-00722 | Data type of the data to be transmitted | |
Description | This parameter defines the data type of the drive parameter or telegram element. | |
Parameter | antr.fixed_stop.drive_ident[i].data_type | |
Data type | STRING | |
Data range | SGN16: Signed 16 bit integer SGN32: Signed 32 bit integer UNS16: Unsigned 16-bit integer UNS32: Unsigned 32-bit integer BITARRAY_16: Bit array 16 bit BITARRAY_32: Bit array 32 bit | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | SGN16 | |
Drive types | SERCOS, CANopen | |
Remarks |
| |