Name of the drive object in the driver amplifier (P-AXIS-00721)
P-AXIS-00721 | Name of the drive object in the driver amplifier | |
Description | This parameter defines which drive parameter or which telegram element is to be changed with Moving to fixed stop. | |
Parameter | antr.fixed_stop.drive_ident[i].wr_ident | |
Data type | STRING | |
Data range | Maximum of 29 characters | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | * | |
Drive types | SERCOS, CANopen | |
Remarks | Example: Defining the torque limit for a SERCOS drive:
* Note: The default value of variables is a blank string. | |