Type of communication with drive controller (P-AXIS-00720)
P-AXIS-00720 | Type of communication with drive controller | |
Description | This parameter defines the type of communication by which the function in the drive is addressed. The value can be transferred both in the cyclic process data and in the service channel with SERCOS or SDO communication with CANopen. | |
Parameter | antr.fixed_stop.drive_ident[i].commu | |
Data type | STRING | |
Data range | CYCLIC: The drive object is switched by a telegram element that is configured in the cyclic drive telegram. The name of the telegram element must then be parameterised in the P-AXIS-00721 parameter. The telegram element must be configured in the cyclic process data. ACYCLIC: The drive function is activated by writing a drive parameter via the parameter channel. The name of the telegram element must then be parameterised in the P-AXIS-00721 parameter. IGNORE: No value is exchanged with the drive. | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | ACYCLIC | |
drive types. | SERCOS, CANopen | |
Remarks |
| |