CNC-internal identifier for the drive object (P-AXIS-00719)
P-AXIS-00719 | CNC-internal identifier for the drive object | |
Description | This parameter specifies a name for the drive object. The keyword TORQUE_LIMIT is reserved for the torque limit. When moving to the fixed stop, the controller checks whether a drive object is configured with the name TORQUE_LIMIT. Otherwise, the controller issues the error message P-ERR-70541. | |
Parameter | antr.fixed_stop.drive_ident[i].id | |
Data type | STRING | |
Data range | Maximum of 29 characters | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | * | |
Drive types | SERCOS, CANopen | |
Remarks | Example: Defining the torque limit for a SERCOS drive:
* Note: The default value of variables is a blank string. | |