Warning message on reset and detected fixed stop (P-AXIS-00717)
P-AXIS-00717 | Warning message on reset and detected fixed stop | |
Description | This parameter defines whether the warning message P-ERR-70550 is output at a CNC reset if the axis is stationary at the fixed stop. | |
Parameter | antr.fixed_stop.warning_reset_while_detected | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 1 | |
drive types. | SERCOS, CANopen | |
Remarks |
| |