Error message if fixed stop is not detected (P-AXIS-00716)
P-AXIS-00716 | Error message if fixed stop is not detected | |
Description | This parameter defines whether the error message P-ERR-50886 is output while moving to the fixed stop if the fixed stop was not detected in the approach block. | |
Parameter | antr.fixed_stop.error_not_detected | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 1 | |
drive types. | SERCOS, CANopen | |
Remarks |
| |