Error output on abort (P-AXIS-00715)
P-AXIS-00715 | Error output on abort by reset | |
Description | This parameter defines whether the error message P-ERR-70549 is output if a CNC reset occurs while moving to the fixed stop. | |
Parameter | antr.fixed_stop.error_on_abort | |
Data type | BOOLEAN | |
Data range | 0 / 1 | |
Axis types | T, R | |
Dimension | T: - | R: - |
Default value | 1 | |
drive types. | SERCOS, CANopen | |
Remarks |
| |