Multiple instantiation of an axis - existing axis (P-AXIS-00040)
P-AXIS-00040 | Mapping of parameters of an existing axis for default configuration. | |
Description | For easier configuration, an axis could be a copy (clone) of another axis. This means, when the axis is initialised, the clone just uses the data of its master as template. The clone merely has to specify the differences to its master in the parameter list. | |
Parameter | kopf.clone_of | |
Data type | UNS16 | |
Data range | 0 < clone_of < MAX(UNS16) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
drive types. | ---- | |
Remarks |
| |