Adaptation of command value of drive to the drive format (numerator, P-AXIS-00129)
P-AXIS-00129 | Adaptation of command value of drive to the drive format (numerator) | |
Description | The speed setpoint calculated in the position controller must be adapted to the D/A format of the D/A converter. The digital value at the D/A converter input (getriebe[i].multi_gain_z/getriebe[i].mulit_gain_n) must be specified at which the axis travels at the velocity of [1m/min] or at the speed [1000°/min]. Denominator : P-AXIS-00128 | |
Parameter | getriebe[i].multi_gain_z | |
Data type | UNS32 | |
Data range | 1 ≤ multi_gain_z ≤ MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: Bit | R,S: Bit |
Default value | 2000 | |
Drive types | Simulation, Conventional, Terminal, Lightbus, Profidrive | |
Remarks |
| |