Output of additional error information (P-AXIS-00632)
P-AXIS-00632  | Output of additional error information (filtering of axis error messages)  | |
Description  | This text is forwarded transparently via the CNC_ERROR_INFO data structure if the filter condition applies, i.e. users have a possibility of conditionally also including additional error information in the output.  | |
Parameter  | error_filter[i].conditional_output   | |
Data type  | STRING  | |
Data range  | Maximum of 32 characters  | |
Axis types  | T, R, S  | |
Dimension  | T: ----  | R,S: ----  | 
Default value  | *  | |
Remarks  | * Note: The default value of variables is a blank string.  | |