Conditional action (P-AXIS-00630)
P-AXIS-00630 | Conditional action (filtering of axis error messages) | ||
Description | Action that is to be executed if an error occurs and if the condition applies. | ||
Parameter | error_filter[i].conditional_action where i = 0 ... 3 (maximum number of filters, | ||
Data type | STRING | ||
Data range | ACTION = NONE | ( [ HIDE ] [ FORCE ] ) FORCE = F_WARNING | F_SYNTAX | F_ERROR | F_SEVERE | F_FATAL HIDE = [ HIDE ] [ HIDE_LOG ] [ HIDE_PRINT ] [ HIDE_REPORT ]
| ||
NONE: | No action | ||
HIDE: | Suppress every error output | ||
HIDE_LOG: | Error output to error log file is suppressed | ||
HIDE_DISPLAY: | Error output is suppressed | ||
HIDE_REPORT: | Application-specific error output is suppressed | ||
F_WARNING: | Error is output as a WARNING (remedy class = 0) | ||
F_SYNTAX: | Error is output as a syntax error (remedy class = 2) | ||
F_ERROR: | Error due to NC program or other operator action (error remedy class = 5) | ||
F_SEVERE: | Severe error, requires a warm start (remedy class = 6) | ||
F_FATAL: | Severe error, requires a complete cold start (remedy class = 7) | ||
Axis types | T, R, S | ||
Dimension | T: ---- | R,S: ---- | |
Default value | * | ||
Remarks | * Note: The default value of variables is a blank string. | ||