Acceleration part of interpolation (P-AXIS-00094)
P-AXIS-00094 | Acceleration part of interpolation | |
Description | The parameter defines the acceleration part of interpolation at permissible axis acceleration. | |
Parameter | handbetrieb.ipo.ipo_proz_a_max | |
Data type | UNS16 | |
Data range | 0 … 100 | |
Axis types | T, R | |
Dimension | T: % | R: % |
Default value | 70 | |
Drive types | ---- | |
Remarks | P-AXIS-00082 (hb_proz_a_max) and P-AXIS-00094 (ipo_proz_a_max) together must be 100%. | |