Velocity part of interpolation (P-AXIS-00095)
P-AXIS-00095 | Velocity part of interpolation | |
Description | The parameter defines the velocity part of interpolation at the permissible axis velocity. | |
Parameter | handbetrieb.ipo.ipo_proz_v_max | |
Data type | UNS16 | |
Data range | 0 … 100 | |
Axis types | T, R | |
Dimension | T: % | R: % |
Default value | 70 | |
Drive types | ---- | |
Remarks | P-AXIS-00083 (hb_proz_v_max) and P-AXIS-00095 (ipo_proz_v_max) together must be 100%. | |