Velocity part of manual operation (P-AXIS-00083)
P-AXIS-00083 | Velocity part of manual operation with parallel interpolation | |
Description | The parameter defines the velocity part of manual operation mode at the permissible axis velocity. | |
Parameter | handbetrieb.ipo.hb_proz_v_max | |
Data type | UNS16 | |
Data range | 0 … 100 | |
Axis types | T, R | |
Dimension | T: % | R: % |
Default value | 30 | |
Drive types | ---- | |
Remarks |
| |