Jog incremental widths (P-AXIS-00232)
P-AXIS-00232 | Jog incremental widths | |
Description | Jog incremental widths are expected in the unit [0.1µm] for linear axes or in the unit [0.0001°] for rotary axes. | |
Parameter | handbetrieb.jog.weg[i] with i = 0 … 2 (Count of jog parameter steps: 3) * | |
Data type | REAL64 | |
Data range | > 0 | |
Axis types | T, R | |
Dimension | T: 0.1 µm | R: 0.0001° |
Default value | 10000 | |
Drive types | ---- | |
Remarks | * As of V3.00.et seq. and V263.SBV.et seq. : i = 0 … 5 (Count of jog parameter steps: 6) | |