Effect of feedhold control signals (P-AXIS-00529)
P-AXIS-00529 | Effect of feedhold control signals in manual mode | |
Description | This parameter influences the effect of channel- and axis-specific feedhold on manual movements. Both variants, exclusive manual mode (G200) and inclusive manual mode (G201), can be controlled. For example, a manual mode axis can be moved although the path movement stops because of active channel feedhold. The parameter P-AXIS-00540 defines the mode of the feedhold interface. | |
Parameter | handbetrieb.feedhold_mode | |
Data type | UNS32 | |
Data range | 0: With G200 or G201, the channel- and axis-specific feedholds are effective 1: With G201, only axis specific feedhold is effective; with G200, channel- and axis-specific feedholds are effective. 2: With G200 and G201, only axis-specific feedhold is effective. | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |