Offset factor for absolute value in GX_XIST2 (P-AXIS-00450)
P-AXIS-00450 | Offset factor for absolute value in GX_XIST2 for additive encoder (PROFIDRIVE) | |
Description | If parameter P-AXIS-00447 is assigned the value 1, the offset factor for the absolute factor in GX_XIST2 must be entered in this parameter (P-AXIS-00450). | |
Parameter | antr.profibus.encoder[i].shift_abs_pos | |
Data type | SGN16 | |
Data range | 0 … 24 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | -1 | |
Drive types | Profidrive | |
Remarks |
| |