Reading the encoder's absolute position out of the drive (P-AXIS-00447)
P-AXIS-00447 | Reading the encoder's absolute position out of the drive for additive encoder (PROFIDRIVE) | |
Description | In the case of PROFIDRIVE drives, a position stored internally in the drive can be read as the actual position during start-up of the controller. This functionality is activated with this parameter. The absolute position is requested in the following cases: Controller start-up After reset of an encoder error | |
Parameter | antr.profibus.encoder[i].read_abs_pos_from_drive | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | Profidrive | |
Remarks |
| |