Automatic follow up mode for disabled drive (P-AXIS-00352)
P-AXIS-00352 | Automatic follow up mode for disabled drive (PROFIDRIVE) | |
Description | By default, an axis is in follow-up mode if it is not ready for operation. This behaviour can be switched off if it is not required. If this parameter is set, the axis goes to tracking mode only under the following conditions:
Follow-up operation is set via the HLI interface (see [HLI// Control commands of an axis]). | |
Parameter | antr.profibus.disable_auto_tracking | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | Profidrive | |
Remarks |
| |