Offset factor for absolute value in G1_XIST2 (P-AXIS-00317)
P-AXIS-00317 | Offset factor for absolute value in G1_XIST2 (PROFIDRIVE) | |
Description | If parameter P-AXIS-00315 is assigned the value 1, the offset factor for the absolute factor in G1_XIST2 must be entered in this parameter (P-AXIS-00317). The value of drive parameter P1043 must be entered. | |
Parameter | antr.profibus.p1043 | |
Data type | SGN16 | |
Data range | 0 … 24 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | -1 | |
Drive types | Profidrive | |
Remarks |
| |