Reading absolute position from drive (P-AXIS-00315)
P-AXIS-00315 | Reading absolute position from drive (PROFIDRIVE) | |
Description | At control start-up an absolute position stored in Profidrive drives can be read from the drive This functionality is activated with this parameter. After successful reading of the absolute position, the axis is considered as homed. The absolute position is requested in the following cases:
When functionality 'parked encoder' is deactivated | |
Parameter | antr.profibus.read_abs_pos_from_drive | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | Profidrive | |
Remarks |
| |