Activation of velocity command interface (P-AXIS-00260)
P-AXIS-00260 | Activation of velocity command interface (PROFIDRIVE) | |
Description | For PROFIDRIVEs, position control can be achieved by transmitting the position lag to the drive (telegram 5) as well as by transmitting a velocity command (telegram 3) By default, if telegram 3 is used, the axis is operated not in a closed position control loop, but only the calculated command velocity of the interpolator is transmitted to the drive. In order to operate the drive in a closed position control loop, this parameter must be set to 1. | |
Parameter | antr.profibus.velocity_command_control | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | Profidrive | |
Remarks |
| |