Activate evaluation of encoder position with additional mask (P-AXIS-00527)
P-AXIS-00527 | Activate evaluation of encoder position with additional mask. | |
Description | This parameter activates a bitwise AND operation between the position delivered by the drive and the bit mask defined by P-AXIS-00355 . This achieves that only the bits specified in P-AXIS-00355 are taken into account for position evaluation. | |
Parameter | antr.use_encoder_submask | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | This parameter is used to handle peculiarities of certain drives and should only be used in exceptional cases. | |