Drive without support for probing state (P-AXIS-00524)
P-AXIS-00524 | Drive without support for probing state | |
Description | Before starting a measurement travel (G100) or edge banding (G108), the CNC checks whether the probe is already actuated. If this is true, the CNC generates an error message. For SERCOS drives this check requires that the object S-0-0401 or S-0-0402 (probe state) is assigned to a real-time status bit. The parameter can be set to 1 if the drive cannot provide the probe state information in order to suppress this check. | |
Parameter | antr.no_probe_state_support | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS, Profidrive | |
Remarks | This parameter is used only for SERCOS and Profibus drives. | |