Number of probing input in drive (P-AXIS-00430)
P-AXIS-00430 | Number of probing input in drive | |
Description | Number of the drive digital input which is used as probing input. The digital input used must also be parameterised as a probing input in the drive. See also [FCT-C4]. As of CNC Build V2.10.1505.26, this parameter is used for Profidrive, CANopen and SERCOS drives. If the parameter is specified as 0, the following default settings are valid apply due to downward compatibility: CANopen/Profidrive: Probing input 1 SERCOS: Last configured probing value in the cyclic telegram | |
Parameter | antr.probing_input_nbr | |
Data type | UNS08 | |
Data range | 0, 1, 2 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks |
| |