Maximum time delay for disabling drive after a PLC watchdog error (P-AXIS-00367)
P-AXIS-00367 | Maximum time delay for disabling drive after a PLC watchdog error | |
Description | After a PLC watchdog error, the CNC stops the axes. If a time period greater than zero is specified in this parameter, the drive releases of the axis are also removed after a PLC watchdog error as soon as the axis has stopped or at the latest after the specified time period expires. | |
Parameter | antr.plc_watchdog_disable_drive_delay_time | |
Data type | UNS32 | |
Data range | 0 … MAX(UNS32) | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | ---- | |
Remarks | If P-AXIS-00367 = 0, the CNC does not automatically remove the drive releases after a PLC watchdog error. For a suspended axis it must be ensured that their brakes are securely locked after removal of drive releases. | |