Ignore unknown entries in drive telegram (P-AXIS-00358)
P-AXIS-00358 | Ignore unknown entries in drive telegram | |
Description | By default unknown entries in the configuration of the cyclic drive telegram lead to an error message. This parameter suppresses the error message. | |
Parameter | antr.ignore_unknown_telegram_elements | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |