Number of the latch input used for edge banding (P-AXIS-00353)
P-AXIS-00353 | Number of the latch input used for edge banding | |||
Description | This parameter defines the number of the drive latch input used for edge banding. | |||
Parameter | antr.edge_bending_input_nbr | |||
Data type | UNS08 | |||
Data range | Depending on drive type | |||
Axis types | T, R | |||
Dimension | T: ---- | R: ---- | ||
Default value | 1 | |||
Drive types | Profidrive | |||
Remarks | This parameter is not supported for all drive types. If a latch input number which is not suitable for the drive type (P-AXIS-00020) used is defined, an error message P-ERR-110489 is output and the parameter is automatically corrected. Valid values for the different drive types are shown in the following table. | |||
Drive type | P-AXIS-00020 | Valid values for | ||
Conventional (+/-10 V) | 1 | 1 | ||
SERCOS | 2 | 1 | ||
PROFIDRIVE | 3 | 1, 2 | ||
Simulation | 4 | 1 | ||
Lightbus | 5 | 1 | ||
Terminal (+-10V via bus) | 6 | 1 | ||
Real-time Ethernet | 7 | 1 | ||
CANopen | 8 | 1 | ||
Virtual | 16 | 1 | ||
CAN | 32 | 1 | ||