Time base for normalisation of velocity (P-AXIS-00207)
P-AXIS-00207 | Time base for normalisation of velocity | |
Description | The time base for adapting the velocity interface to the unit used in the drive can be specified as value per minute, second or sampling interval. If normalisation per sampling interval is selected, the output value changes proportionally depending on the CNC cycle time at constant velocity. This may be essential depending on the drive. | |
Parameter | antr.v_time_base | |
Data type | UNS16 | |
Data range | 0: per minute 1: per second 2: per sampling interval | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | SERCOS | |
Remarks |
| |