Delay time for acceleration feedforward (P-AXIS-00390)
P-AXIS-00390 | Delay time for acceleration feedforward | |
Description | If acceleration feedforward control via an additive torque command value is activated, this parameter delays the output of the acceleration feedforward control value with respect to the command position. The delay time unit is in µs. Maximum delay is six interpolator cycles. | |
Parameter | vorsteuer.acceleration_delay_time | |
Data type | UNS16 | |
Data range | 0 < acceleration_delay_time < 6*Interpolator cycle time | |
Axis types | T, R, S | |
Dimension | T: µs | R,S: µs |
Default value | 0 | |
Drive types | SERCOS, Lightbus, Profidrive, CANopen | |
Remarks | If the permitted value of P-AXIS-00390 is exceeded, the error message P-ERR-70348 is output and P-AXIS-00390 is corrected to 0. | |