Permanent activation of feedforward control (P-AXIS-00255)
P-AXIS-00255 | Permanent activation of feedforward control | |
Description | This parameter activates feedforward control permanently for one axis. Feedforward control is active all the time, even if G137 is active in the channel (or NC program). | |
Parameter | vorsteuer.default_active | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | This function is available for all types of axes and types of drives. | |