Feedforward control mode (P-AXIS-00223)
P-AXIS-00223 | Feedforward control mode | |||
Description | This parameter specifies bit-coded which reference variables (velocity, acceleration and jerk) are to be active during feedforward control. | |||
Parameter | vorsteuer.vorsteuerung (feedforward) | |||
Data type | STRING | |||
Data range | Flag | Meaning | Value | |
NONE | No feedforward control | 0x0000 | ||
VEL | Velocity feedforward control | 0x0001 | ||
ACC | Acceleration feedforward control | 0x0002 | ||
JERK | Jerk feedforward control | 0x0004 | ||
ADD_VEL | Velocity feedforward control by output of an additive velocity command value () | 0x0101 | ||
ADD_ACC | Acceleration feedforward control by output of an additive torque/current command value | 0x0202 | ||
ADD_JERK | Jerk feedforward control by output of an additive torque/current command value | 0x0804 | ||
Axis types | T, R, S | |||
Dimension | T: ---- | R,S: ---- | ||
Default value | NONE | |||
Drive types | ---- | |||
Remarks | This function is available for all types of axes and types of drives. Jerk feedforward is only available when a jerk-limited velocity profile is used. For details on defining the acceleration profile, see P-CHAN-00071 and [PROG//Command #SLOPE [TYPE…] ].
The specification of values by codes is possible as of CNC Builds
.
Examples: Velocity and acceleration feedforward control: vorsteuer.vorsteuerung VEL | ACC
Velocity and acceleration feedforward control by additive command values: vorsteuer.vorsteuerung (feedforward) ADD_VEL | ADD_ACC
In previous CNC Builds values had to be specified bit-coded for the UNS16 variable. Default value: 0 | |||