Clear Integrator if drive is switched off (P-AXIS-00498)
P-AXIS-00498 | Clear Integrator if drive is switched off | |
Description | By default the I-position controller is stopped when the drive is disabled and the currently enabled actual output value continues to be output. This parameter defines that the I-position controller outputs the manipulated variable 0 when the drive is disabled. | |
Parameter | lr_param.i_control_output_clear_disable | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |