Option: Dead time reduction (P-AXIS-00509)
P-AXIS-00509 | Option: Dead time reduction | |
Description | The dead time of distance control can be reduced by an optimised schedule of the CNC. | |
Parameter | kenngr.dist_ctrl[i].optimized_scheduling (where i=0) | |
Data type | BOOLEAN | |
Data range | 0: Without optimised scheduling 1: Optimised scheduling active | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 0 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.optimized_scheduling continues to be available. | |