Order of the filter (P-AXIS-00507)
P-AXIS-00507 | Order of the filter | |
Description | The filter order describes its behaviour in the event of a drop in frequency response. The following applies: Frequency drop = - P-AXIS-00507 * 20 dB/decade | |
Parameter | kenngr.dist_ctrl[i].low_pass_filter_order (where i=0) | |
Data type | UNS32 | |
Data range | 0 … 6 | |
Axis types | T, R | |
Dimension | T: ---- | R: ---- |
Default value | 4 | |
Drive types | SERCOS, Profidrive, CANopen | |
Remarks | Available as of Build V3.1.3080.12 or V3.1.3107.44 For compatibility reasons, the parameter kenngr.distc.low_pass_filter_order continues to be available. | |