Enabling of distance control (P-AXIS-00328)
P-AXIS-00328 | Enabling of distance control (spindle with touch probe) | ||
Description | The distance control for a spindle with touch probe is enabled with this parameter. The activation is done by a special command in the NC program [PROG//section 'Distance controlled spindles']. | ||
Parameter | lr_param.distance_control_on | ||
Data type | BOOLEAN | ||
Data range | 0/1 | ||
Axis types | T, R | ||
Dimension | T: ---- | R: ---- | |
Default value | 0 | ||
drive types. | SERCOS, Profidrive, CANopen | ||
Remarks |
| ||