Identification code for absolute path measurement system (P-AXIS-00014)
P-AXIS-00014 | Identification code for absolute path measurement system | |
Description | If an absolute path measurement system is used, then the parameter must be set to 1. So no homing is necessary. | |
Parameter | kenngr.abs_pos_gueltig | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | Simulation, SERCOS, CANopen | |
Remarks |
| |