Treatment of axis movement from axis compensation while active feedhold (P-AXIS-00454)
P-AXIS-00454 | Treatment of axis movement from axis compensation while active feedhold | |
Description | If feedhold is activated, the generated correction values of the cross and plane compensations are also monitored. The error message P-ERR-70255 is generated if a position change of a master axis leads to an axis movement of the slave axis. This error message can be suppressed, if the parameter is set to value 1. | |
Parameter | lr_param.allow_comp_movement_while_feedhold | |
Data type | BOOLEAN | |
Data range | 0: If feedhold is set, the axis compensations generate no axis movement (default). 1: Output of correction value changes from axis compensation although feedhold is active. | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | If the parameter is set to 1, the axis can move during feedhold in the range of the given compensation values! | |