Manual activation of temperature compensation (P-AXIS-00482)
P-AXIS-00482 | Manual activation of the temperature compensation | |
Description | The CNC turns the temperature compensation on when it is selected in the axis parameter list (P-AXIS-00271) and the required preconditions are met (e.g. the axis is homed). If the parameter is set to 1, the temperature compensation must be manually turned on in the NC program via an NC command (see [PROG//Switching axis compensation on/off in the NC program]). In addition, the compensation is turned off at the end of the NC program, during CNC reset and axis release. | |
Parameter | lr_param.temp_comp_manual_activation | |
Data type | BOOLEAN | |
Data range | 0: Automatic activation (default). 1: Manual activation in NC program. | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |