Distribution of the temperature compensation on several cycles (P-AXIS-00275)
P-AXIS-00275 | Distribution of the temperature compensation on several cycles | |
Description | The compensation values are recalculated for each interpolation cycle. If the change per cycle exceeds the given maximum axis acceleration, this change can be output filtered over multiple cycles. For this the number of cycles of the sin² filter can be defined in the axis parameter list. | |
Parameter | lr_param.temp_comp_n_cycles | |
Data type | UNS16 | |
Data range | 0 < temp_comp_n_cycles < 20 | |
Axis types | T, R, S | |
Dimension | T: Number of interpolation cycles | R,S: Number of interpolation cycles |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |