Distribution of the backlash on multiple cycles (P-AXIS-00243)
P-AXIS-00243 | Distribution of the backlash on multiple cycles | |
Description | The parameter defines a number of position control cycles on which the backlash is distributed. The distribution is done according to a sin2 function. The parameter is also used for bi-directional lead screw error compensation if a change of direction is executed. | |
Parameter | lr_param.n_backlash_cyc | |
Data type | UNS16 | |
Data range | 0 < n_backlash_cyc < 20 | |
Axis types | T, R, S | |
Dimension | T: Number of interpolation cycles | R,S: Number of interpolation cycles |
Default value | 0 | |
Drive types | ---- | |
Remarks | For the values 0 or 1 the output of the backlash to the drive is done abruptly within one cycle. A value larger than 1 creates a distribution according to the sin2function The use of this feature avoids increasing errors at the workpiece, because for large backlash the machine excitation is reduced. | |