Handling of the loaded position command values as offset (P-AXIS-00322)
P-AXIS-00322 | Handling the loaded position command values as offset | |
Description | If the external position command values commanded over the additional interface (P-AXIS-00091) are to be handled as a compensation value (offset, permanently active), assign this parameter with TRUE. If the parameter is FALSE, the additional correction values are moved again at each internal channel synchronization (Program start, axes exchange, reset, requesting of command values etc.). | |
Parameter | kenngr.in_add_interface_pos_as_offset | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks | For new parameter see P-AXIS-00733 | |