Activation of (additional) interface for loading of command and actual values (P-AXIS-00141)
P-AXIS-00141 | Activation of (additional) interface for loading of command and actual values | |
Description | Because of the possibility of an interpolator synchronous PLC task this parameter is not used. Therefore the value has to be FALSE. | |
Parameter | kenngr.out_add_interface | |
Data type | BOOLEAN | |
Data range | 0/1 | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Drive types | ---- | |
Remarks |
| |