Default name of an axis (P-AXIS-00297)
P-AXIS-00297 | Default name of an axis | |
Description | The parameter defines the default name of the axis in the system and should therefore be unique system-wide in the same way as the logical axis number. It is used for:
Besides this, the default name has no meaning because the axis name is defined in the channel configuration (P-CHAN-00006). | |
Parameter | kopf.log_achs_name | |
Data type | STRING | |
Data range | Maximum 16 characters (length of axis designation, application-specific) | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | X_Achse | |
Drive types | ---- | |
Remarks | The axis designations must begin with the letters A, B, C, U, V, W, X, Y, Z or Q. After that, all letters and digits are possible. Caution: If the parameter P-CHAN-00253 is set, only the names ‘A1’ and ‘A32’ may be used. | |