PT2-filter
Frequency response
The PT2 filter has the transmission response of a second order delay element. Contrary to the other axis filters, it is parameterised by specifying a time constant (filter[i].time_constant). No filter prototype needs to be specified for this filter type. To activate the filter, an order > 1 (filter[i].order) must be set.

The figure shows the amplitude response of the PT2 filter depending on the filter[i].time_constant.

The figure shows the step response of the PT2 filter depending on the filter[i].time_constant.
Example
Axis filters: PT2 filter with time constant of 0.005 seconds:
filter[0].enable | 1 |
filter[0].order | 2 |
filter[0].type | PT2 |
filter[0].time_constant | 5000 |
filter[0].share_percent | 100 |
Example
Additional interface: PT2 filter with time constant of 0.005 seconds
lr_param.add_interface.enable | 1 |
lr_param.add_interface.filter[0].enable | 1 |
lr_param.add_interface.filter[0].order | 2 |
lr_param.add_interface.filter[0].type | PT2 |
lr_param.add_interface.filter[0].time_constant | 5000 |
lr_param.add_interface.filter[0].share_percent | 100 |