Manual activation of crosstalk compensation (P-COMP-00065)
P-COMP-00065  | Manual activation of crosstalk compensation  | |
Description  | The CNC activates crosstalk compensation automatically if it is selected in the axis parameters (P-AXIS-00789) and the required preconditions are met. If the parameter P-COMP-00065 is set to 1, crosstalk compensation must be explicitly activated by an NC command. Compensation is deactivated at the end of the NC program, when the CNC is reset or when the compensating axis is released.  | |
Parameter  | kw.crosstalk.manual_activation  | |
Data type  | BOOLEAN  | |
Data range  | 0: Automatic activation 1: Explicit activation in NC program  | |
Axis types  | T  | |
Dimension  | T: ----  | R, S: -  | 
Default value  | 0  | |
Remarks  | Parameter available as of CNC Build V3.1.3081.2 or V3.1.3108.4.  | |