Friction interpolation mode (P-COMP-00041)
P-COMP-00041 | Friction compensation mode | |
Description | The parameter defines the operation mode for friction compensation. If the parameter is assigned the value 0, friction compensation is deactivated. | |
Parameter | frict_comp.mode | |
Data type | UNS16 | |
Data range | 0: Deactivate friction compensation 3: Compensation with additive current taking into account the commanded speed | |
Axis types | T, R, S | |
Dimension | T: ---- | R,S: ---- |
Default value | 0 | |
Remarks | To activate friction compensation, the mode must and P-AXIS-00522 must be set. | |